IESNA:LM-63-2002
[TEST]P1201144
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-735-U-T4W-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3473
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
380.5 415.6 453.7 494.3 529.3 558.7 581 594.1 596.2 589.8
583.2 582.7 586.7 595.5 616.1 667.5 795.3 987.1 1158 1289.3
1390.3 1485.6 1571.7 1652.5 1706.8 1628.6 1318.3 922.1 637.7 428.8
180.9 57.4 27.3 11.9 3.8 0 0
380.5 416.3 456.6 495.7 531 560.4 584.1 597.1 599 593.4
586 585.8 588.8 597.9 619 659.3 769.2 956.3 1146.9 1282.9
1388 1493.7 1574.5 1653.7 1712.3 1661.8 1374.4 981.4 668.3 444.7
192.5 62.3 31.8 14 5 0 0
380.5 415.8 454.9 492.6 526.3 554.2 575.8 589.3 590.7 585.8
580.3 579.4 582.7 591.7 611.8 649.5 738.9 907.4 1097.1 1244.5
1353.6 1468.3 1577.1 1676.9 1761.3 1785.5 1592.1 1238.9 835.9 542.9
251.3 99.1 55.7 30.8 14.2 4.7 0
380.5 413 449.2 485.3 515.6 541.4 562.1 572.7 576.3 574.1
570.1 569.6 572.5 576.8 588.6 612.6 653.3 747.2 907.4 1091.4
1255 1406.9 1562 1708 1847.6 1956.7 2030.4 2036.3 1908.8 1514.3
851 304.6 122.3 65.4 30.1 6.9 0
380.5 408.2 440.2 473.2 501.8 526.3 545.7 558.7 564.7 566.1
565.9 567.3 571.3 575.1 582.7 600 630.3 676.1 761.7 906.3
1095.2 1296.9 1499.9 1711.1 1885.3 2049.8 2211.3 2391.7 2532.2 2428.9
1921.6 1058.5 416.5 186.3 78.7 8.1 0
380.5 405.6 433.8 462.3 488.3 512.3 531.7 546.9 555.2 561.1
565.4 572.3 582.7 591 598.8 611.1 637.4 679.6 744.1 823.1
939.5 1091.9 1265.4 1451.7 1644 1857.1 2095.1 2374.6 2759.6 2988.3
2734 2055 1117.7 398.7 99.1 5.7 0
380.5 404.2 431.9 460.6 486 509.9 530.5 545.5 554.5 560.2
566.1 573 582.9 591.7 600.9 614.7 640.3 681.8 746.7 830.4
942.1 1091.4 1260.9 1443.4 1639.5 1855 2098.2 2392.4 2759.1 2974.6
2696.7 2015.7 1112.3 406.8 97.9 6.4 0
380.5 399.4 422.2 447.1 471 494.3 515.1 532.7 545.2 554.9
565.1 577.5 591 602.4 613.5 629.4 655 694.6 753.4 833.5
935.4 1060.1 1209.7 1382 1576.9 1796.2 2035.6 2294.2 2611.9 2854.6
2522.7 1575.5 714.7 243.2 57.8 5 0
380.5 396.4 413.4 433.1 454.4 476 497.3 516.1 533.1 548.1
563.7 578.7 592.9 605.4 619.7 640.3 669.9 715.7 784.4 878.3
1002.5 1150.7 1322.5 1510.3 1701.3 1902.4 2108.8 2328.1 2546.2 2619.7
2327.7 1560.1 671.1 201.3 81.1 22.5 0
380.5 390.9 403.2 417.5 435.2 454.7 473.6 493.3 511.3 529.6
548.1 564.9 579.1 594.3 610.4 629.6 659.5 707.4 781.3 889.2
1029.5 1191.4 1364.7 1540.4 1715.3 1891 2071.9 2245.2 2324.1 2173.6
1711.5 858.6 231.8 87.9 47.9 13.3 0
380.5 385.2 391.4 401.3 414.6 429.1 446.4 463.2 481.5 498.5
518.4 537.6 556.6 576.5 597.1 621.8 655.7 708.3 787.5 905.8
1061.1 1245.3 1423 1576.2 1708.7 1834.1 1936 1960.2 1836.9 1500.8
936.4 342.3 68.7 21.1 7.3 2.6 0
380.5 382.4 385 392.6 403.5 415.6 430 445 461.1 478.4
496.9 515.8 536.7 558 581.7 610.2 647.4 702.2 779 884.2
1025.3 1188.8 1338.9 1432.3 1475.2 1483 1451.3 1350.7 1166.6 894.4
526.5 179.2 40.8 11.6 3.3 1.4 0
380.5 378.6 378.8 382.8 390.2 399.2 410.1 421.7 433.3 444.2
456.3 467.5 480.5 493.1 506.8 523.4 547.8 586.2 646.9 735.3
848.9 964.1 1043.5 1054.7 991.1 873.1 704.3 494.5 281.9 129
55.2 20.9 7.8 3.1 1.4 0.2 0
380.5 371.9 367 364.1 361.7 357.5 350.1 338.5 323.1 304.9
284 261.9 239.9 220.2 205.1 193.9 185.9 182.8 198.7 235.4
276.2 309.6 307.7 253.6 177.8 118.5 82 57.1 38.2 23.7
14.9 9.5 4.7 1.9 0.5 0 0
380.5 365.8 354.4 340.2 319.8 294.4 264.6 231.1 195.6 160.7
135.4 122.1 119.2 120.4 124.5 128 130.9 131.1 128 121.6
114.5 107.4 99.8 91.5 80.6 67.1 52.4 37.7 28.2 20.6
13.3 7.8 3.1 1.2 0.5 0 0
380.5 360.3 339.9 312.7 275.2 234.2 191.3 153.4 131.6 124.2
120.4 117.1 114.5 111.9 110.5 109.5 108.3 105.7 100 91.7
83.4 75.1 67.1 57.8 48.6 40.5 34.6 29.4 23.2 15.9
8.1 4 1.9 0.7 0 0 0
380.5 354.9 326.2 282.6 234.2 185.1 146.5 131.8 127.5 124
120.4 116.9 113.3 109.8 104.5 98.6 91.7 83.7 74.9 66.4
58.3 51.2 45.5 41 36.7 32.7 28.4 22.5 15.4 10.4
6.9 3.8 1.7 0.7 0 0 0
380.5 351.6 312.4 261.5 204.1 155.7 136.1 132 128.2 124.2
120.9 116.9 112.6 107.4 100.7 92.5 83.4 74.2 64.5 55
47.2 42.2 38.6 35.3 31.8 28.2 24.2 19.2 15.2 12.1
8.8 5.7 1.9 0.2 0 0 0
380.5 346.8 299.2 238.7 179.5 144.4 136.5 132.8 129 124.9
121.4 117.6 113.1 106.9 98.6 89.8 79.2 68.5 56.9 48.6
43.1 39.8 37.2 34.4 31.3 27.5 22.8 18.7 15.6 12.3
9 5.7 1.7 0 0 0 0
380.5 346.3 294.9 229.9 170 142.9 138 133.9 129.9 126.1
122.3 118.1 113.5 106.9 98.9 88.2 76.1 64 54 46.5
41.7 38.6 35.8 32.7 29.2 24.7 19.7 16.4 13.3 10.2
6.9 3.8 0.9 0 0 0 0
380.5 346.3 291.8 225.2 165.9 142.9 138.9 134.9 130.4 126.1
122.3 118.3 113.8 107.9 100.3 89.8 77 64.2 53.3 45.3
40.5 37.7 34.8 31.5 27.5 21.8 16.8 14 11.4 8.5
5.5 2.1 0.2 0 0 0 0
380.5 347.5 293.2 225.9 165.9 142.9 138.9 134.9 130.6 126.6
122.6 118.5 114.3 108.6 101 89.4 76.6 63.3 52.4 44.6
40.3 37.5 34.4 31.3 27 20.4 15.9 13.3 10.4 7.6
4.7 1.7 0 0 0 0 0
